Quantity | Unit price |
---|---|
1 - 24 | $14.4583 |
25 - 249 | $7.0676 |
250 - 299 | $3.5415 |
300 - 599 | $2.2482 |
600 - 1799 | $1.2857 |
1800 - 2999 | $1.2227 |
3000 - 4199 | $1.1579 |
4200 + | $1.0924 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.500 in |
Overall Height | 16.8 mm |
Overall Height | 0.660 in |
Panel Thickness | 11.9 mm |
Panel Thickness | 0.470 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue