Quantity | Unit price |
---|---|
1 - 24 | $11.4711 |
25 - 249 | $5.6047 |
250 - 349 | $2.8024 |
350 - 749 | $1.7862 |
750 - 2249 | $1.0193 |
2250 - 3749 | $0.9685 |
3750 - 5249 | $0.9178 |
5250 + | $0.8668 |
Compatible Hole Diameter | 41.3 mm |
---|---|
Compatible Hole Diameter | 1.625 in |
Hole Diameter | 41.3 mm |
Hole Diameter | 1.625 in |
Inside Diameter | 34.9 mm |
Inside Diameter | 1.375 in |
Overall Diameter | 47.6 mm |
Overall Diameter | 1.875 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue