Quantity | Unit price |
---|---|
1 - 49 | $1.0071 |
50 - 999 | $0.4912 |
1000 - 1499 | $0.2465 |
1500 - 2999 | $0.1572 |
3000 - 5999 | $0.1117 |
6000 - 17999 | $0.0895 |
18000 - 29999 | $0.0851 |
30000 + | $0.0806 |
Compatible Hole Diameter | 9.5 mm |
---|---|
Compatible Hole Diameter | 0.375 in |
Hole Diameter | 9.5 mm |
Hole Diameter | 0.375 in |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.250 in |
Overall Diameter | 14.3 mm |
Overall Diameter | 0.563 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue