Quantity | Unit price |
---|---|
1 - 24 | $6.1436 |
25 - 249 | $3.0025 |
250 - 299 | $1.5013 |
300 - 599 | $0.9548 |
600 - 1799 | $0.5452 |
1800 - 2999 | $0.5189 |
3000 + | $0.4912 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 22.2 mm |
Inside Diameter | 0.875 in |
Overall Diameter | 41.3 mm |
Overall Diameter | 1.625 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Color | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue