Quantity | Unit price |
---|---|
1 - 49 | $3.9264 |
50 - 249 | $1.9247 |
250 - 499 | $0.9577 |
500 - 999 | $0.6098 |
1000 - 1999 | $0.4359 |
2000 - 5999 | $0.3496 |
6000 + | $0.3311 |
Compatible Hole Diameter | 20.7 mm |
---|---|
Compatible Hole Diameter | 0.813 in |
Hole Diameter | 20.7 mm |
Hole Diameter | 0.813 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.500 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue