Quantity | Unit price |
---|---|
1 - 24 | $6.621 |
25 - 249 | $3.2335 |
250 - 499 | $1.6168 |
500 - 999 | $1.0286 |
1000 - 2999 | $0.5882 |
3000 - 4999 | $0.5591 |
5000 + | $0.5297 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.250 in |
Hole Diameter | 31.8 mm |
Hole Diameter | 1.250 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 41.3 mm |
Overall Diameter | 1.625 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue