Quantity | Unit price |
---|---|
1 - 49 | $13.3497 |
50 - 249 | $6.5285 |
250 - 499 | $3.2643 |
500 - 749 | $2.0787 |
750 - 1499 | $1.4813 |
1500 - 4499 | $1.1857 |
4500 + | $1.1256 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Hole Diameter | 22.2 mm |
Hole Diameter | 0.875 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Panel Thickness | 9.5 mm |
Panel Thickness | 0.375 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue