Quantity | Unit price |
---|---|
1 - 49 | $0.8485 |
50 - 999 | $0.4142 |
1000 - 2499 | $0.2064 |
2500 - 4999 | $0.1318 |
5000 - 9999 | $0.0942 |
10000 - 29999 | $0.0753 |
30000 + | $0.0715 |
Compatible Hole Diameter | 8 mm |
---|---|
Compatible Hole Diameter | 0.313 in |
Hole Diameter | 8 mm |
Hole Diameter | 0.313 in |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.188 in |
Overall Diameter | 11.1 mm |
Overall Diameter | 0.438 in |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue