Quantity | Unit price |
---|---|
1 - 49 | $1.6476 |
50 - 999 | $0.8038 |
1000 - 1999 | $0.4019 |
2000 - 3999 | $0.2557 |
4000 - 7999 | $0.1817 |
8000 - 23999 | $0.146 |
24000 + | $0.1387 |
Compatible Hole Diameter | 7.1 mm |
---|---|
Compatible Hole Diameter | 0.281 in |
Hole Diameter | 7.1 mm |
Hole Diameter | 0.281 in |
Inside Diameter | 4.8 mm |
Inside Diameter | 0.188 in |
Overall Diameter | 11.1 mm |
Overall Diameter | 0.438 in |
Overall Height | 5.6 mm |
Overall Height | 0.219 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue