Quantity | Unit price |
---|---|
1 - 49 | $2.4175 |
50 - 499 | $1.1825 |
500 - 1199 | $0.5897 |
1200 - 2399 | $0.3757 |
2400 - 4799 | $0.2695 |
4800 - 14399 | $0.214 |
14400 + | $0.2049 |
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Hole Diameter | 12.7 mm |
Hole Diameter | 0.500 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Overall Diameter | 19.1 mm |
Overall Diameter | 0.750 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue