Quantity | Unit price |
---|---|
1 - 49 | $1.1902 |
50 - 249 | $0.5821 |
250 - 499 | $0.2911 |
500 - 749 | $0.1864 |
750 - 1499 | $0.1324 |
1500 - 4499 | $0.1061 |
4500 + | $0.1008 |
Compatible Hole Diameter | 6.4 mm |
---|---|
Compatible Hole Diameter | 0.250 in |
Hole Diameter | 6.4 mm |
Hole Diameter | 0.250 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Overall Diameter | 8.7 mm |
Overall Diameter | 0.344 in |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue