Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Height | 20.0 mm |
---|---|
Housing Height | 0.787 in |
Panel Thickness | 12.5 mm |
Panel Thickness | 0.492 in |
Cam Material | Steel |
Color | Chrome |
Finish | Chrome Plated |
Includes | Two keys supplied with each latch |
Key Type | Keyed To Differ |
Latch Material | Steel |
Latch Style | Glass Door Latch |
Latch Type | Key Operated |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue