Quantity | Unit price |
---|---|
200 - 999 | $0.3801 |
1000 - 4999 | $0.1521 |
5000 - 19999 | $0.0691 |
20000 + | $0.0657 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/16 |
Outside Diameter | 12.6 mm |
Outside Diameter | 0.495 in |
Inside Diameter | 10.79 mm |
Inside Diameter | 0.425 in |
Height Under Flange | 25.9 mm |
Height Under Flange | 1.020 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue