Quantity | Unit price |
---|---|
100 - 999 | $0.8499 |
1000 - 3999 | $0.1546 |
4000 + | $0.1468 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | Metric |
Compatible Thread Sizes (All) | M42 |
Outside Diameter | 49.50 mm |
Outside Diameter | 1.949 in |
Inside Diameter | 41.68 mm |
Inside Diameter | 1.641 in |
Height Under Flange | 49.5 mm |
Height Under Flange | 1.948 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue