Quantity | Unit price |
---|---|
100 - 499 | $0.2966 |
500 - 3999 | $0.1186 |
4000 - 15999 | $0.0539 |
16000 + | $0.0512 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 5/8 in |
Outside Diameter | 17.2 mm |
Outside Diameter | 0.677 in |
Inside Diameter | 15.39 mm |
Inside Diameter | 0.606 in |
Height Under Flange | 19.1 mm |
Height Under Flange | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue