Quantity | Unit price |
---|---|
50 - 349 | $2.7313 |
350 - 1399 | $0.4966 |
1400 + | $0.4718 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 2-1/2 |
Outside Diameter | 65.2 mm |
Outside Diameter | 2.566 in |
Inside Diameter | 63.27 mm |
Inside Diameter | 2.491 in |
Height Under Flange | 30.7 mm |
Height Under Flange | 1.210 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue