Quantity | Unit price |
---|---|
100 - 899 | $0.786 |
900 - 3599 | $0.1429 |
3600 + | $0.1357 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-7/8 |
Outside Diameter | 49.3 mm |
Outside Diameter | 1.941 in |
Inside Diameter | 47.52 mm |
Inside Diameter | 1.871 in |
Height Under Flange | 24.4 mm |
Height Under Flange | 0.960 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue