Quantity | Unit price |
---|---|
250 - 1249 | $0.5614 |
1250 - 2499 | $0.5356 |
2500 + | $0.5062 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Bolt Hole Size | 50.8 mm |
---|---|
Compatible Bolt Hole Size | 2 in |
Height Under Flange | 50.8 mm |
Height Under Flange | 2 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Outside Diameter | 51.7 mm |
Outside Diameter | 2.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue