Menu Search

Flange Protector Pin - Overall Length 82.6 mm | 3.250 in Steel

Flange Protector Pin helps securely fasten protective discs to a flange when used with a washer.
Item code:

PIN3-1/4B

14963 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $1.2459
125 - 249 $0.8902
250 - 499 $0.6222
500 - 999 $0.4451
1000 - 4999 $0.3558
5000 - 9999 $0.3376
10000 + $0.3209
Standard pack: 1000

Order any quantity

Total price:

$1.25

1 x $1.2459

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Length 3.250 in
Full Material Galvanized Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us