Quantity | Unit price |
---|---|
1 - 49 | $1.1007 |
50 - 99 | $0.5495 |
100 - 499 | $0.2196 |
500 - 4999 | $0.098 |
5000 - 9999 | $0.095 |
10000 - 14999 | $0.093 |
15000 + | $0.0911 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Inside Diameter | 1.8 mm |
Inside Diameter | 0.069 in |
Minimum Compatible Stud Size | 8 mm |
Minimum Compatible Stud Size | 0.314 in |
Maximum Compatible Stud Size | 9 mm |
Maximum Compatible Stud Size | 0.354 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue