Quantity | Unit price |
---|---|
1 - 49 | $1.0506 |
50 - 99 | $0.5253 |
100 - 499 | $0.2104 |
500 - 4999 | $0.0934 |
5000 - 9999 | $0.0907 |
10000 - 14999 | $0.0888 |
15000 + | $0.087 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Inside Diameter | 1.5 mm |
Inside Diameter | 0.059 in |
Minimum Compatible Stud Size | 6.5 mm |
Minimum Compatible Stud Size | 0.255 in |
Maximum Compatible Stud Size | 8 mm |
Maximum Compatible Stud Size | 0.314 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue