Quantity | Unit price |
---|---|
1 - 499 | $1.9377 |
500 - 999 | $0.9675 |
1000 - 4999 | $0.3875 |
5000 - 49999 | $0.1711 |
50000 - 99999 | $0.1636 |
100000 + | $0.1546 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Inside Diameter | 11 mm |
Inside Diameter | 0.433 in |
Minimum Compatible Stud Size | 8 mm |
Minimum Compatible Stud Size | 0.314 in |
Maximum Compatible Stud Size | 9 mm |
Maximum Compatible Stud Size | 0.354 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue