Quantity | Unit price |
---|---|
1 - 24 | $8.2684 |
25 - 49 | $3.7571 |
50 - 99 | $2.6177 |
100 - 499 | $1.5044 |
500 - 999 | $1.3981 |
1000 + | $1.3381 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 18.4 mm |
Inside Diameter | 0.725 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue