Quantity | Unit price |
---|---|
1 - 124 | $3.6339 |
125 - 249 | $1.6476 |
250 - 499 | $1.1564 |
500 - 2499 | $0.6606 |
2500 - 4999 | $0.6144 |
5000 + | $0.5882 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 12.3 mm |
Inside Diameter | 0.485 in |
Inside Height | 25.7 mm |
Inside Height | 1.013 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue