Quantity | Unit price |
---|---|
1 - 249 | $1.4644 |
250 - 499 | $0.6651 |
500 - 999 | $0.465 |
1000 - 4999 | $0.265 |
5000 - 9999 | $0.248 |
10000 + | $0.2372 |
Color | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 7.5 mm |
Inside Diameter | 0.294 in |
Inside Height | 33.8 mm |
Inside Height | 1.330 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue