Quantity | Unit price |
---|---|
1 - 119 | $2.0787 |
120 - 249 | $0.9485 |
250 - 499 | $0.6637 |
500 - 2499 | $0.3788 |
2500 - 4999 | $0.3542 |
5000 + | $0.3372 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Inside Diameter | 4 mm |
Inside Diameter | 0.157 in |
Inside Height | 30 mm |
Inside Height | 1.180 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue