Quantity | Unit price |
---|---|
50 - 99 | $3.1162 |
100 - 699 | $1.2464 |
700 - 2799 | $0.5666 |
2800 + | $0.5383 |
Color | Yellow |
---|---|
Full Material | 85 Shore A High-Temperature Polyvinyl Chloride |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 28.6 mm |
Inside Diameter | 1.125 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue