Quantity | Unit price |
---|---|
50 - 99 | $2.6359 |
100 - 999 | $1.0543 |
1000 - 3999 | $0.4792 |
4000 + | $0.4553 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Yellow |
---|---|
Full Material | 85 Shore A High-Temperature Polyvinyl Chloride |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 26.9 mm |
Inside Diameter | 1.060 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue