Quantity | Unit price |
---|---|
100 - 499 | $1.073 |
500 - 1999 | $0.4292 |
2000 - 7999 | $0.1951 |
8000 + | $0.1853 |
Color | Yellow |
---|---|
Full Material | 85 Shore A High-Temperature Polyvinyl Chloride |
Fitting Style | Push-Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 16.6 mm |
Inside Diameter | 0.655 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue