Quantity | Unit price |
---|---|
1 - 24 | $2.85 |
25 - 49 | $2.71 |
50 + | $2.44 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Effective Length | 82.6 mm |
---|---|
Effective Length | 3.250 in |
Usable Length | 82.6 mm |
Usable Length | 3.250 in |
Ball Position | 12.7 mm |
Ball Position | 0.500 in |
Pin and Ball Height | 14.5 mm |
Pin and Ball Height | 0.570 in |
Thread Size | 3/8-16 |
Pitch/TPI | 3/8-16 UNC 2A |
Pin Diameter | 12.7 mm |
Pin Diameter | 0.500 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue