Quantity | Unit price |
---|---|
1 - 24 | $1.73 |
25 - 49 | $1.63 |
50 + | $1.46 |
Effective Length | 50.8 mm |
---|---|
Effective Length | 2.000 in |
Usable Length | 50.8 mm |
Usable Length | 2.000 in |
Ball Position | 9.5 mm |
Ball Position | 0.375 in |
Pin and Ball Height | 10.8 mm |
Pin and Ball Height | 0.426 in |
Thread Size | 3/8-16 |
Pitch/TPI | 3/8-16 UNC 2A |
Pin Diameter | 9.5 mm |
Pin Diameter | 0.375 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue