Quantity | Unit price |
---|---|
1 - 24 | $1.26 |
25 - 49 | $1.18 |
50 + | $1.07 |
Effective Length | 25.4 mm |
---|---|
Effective Length | 1.000 in |
Usable Length | 25.4 mm |
Usable Length | 1.000 in |
Ball Position | 6.4 mm |
Ball Position | 0.250 in |
Pin and Ball Height | 7.3 mm |
Pin and Ball Height | 0.286 in |
Thread Size | 1/4-20 |
Pitch/TPI | 1/4-20 UNC 2A |
Pin Diameter | 6.4 mm |
Pin Diameter | 0.250 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue