Menu Search

Detent Pin - T-Handle with Lanyard;Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 79.4 mm | 3.126 in; Zinc-Plated; Steel

T-Handle Detent Pin with a lanyard (Type 2) offers a convenient way to adjust or remove accessories on equipment. The easy to grasp knob allows for a comfortable grip, for rapid release. The pin is made from low carbon steel (grade 2) with clear zinc plating. The knob is made from polypropylene (PP). Equipped with a flexible expandable coiled lanyard for loss prevention. The 'at rest' lanyard length is 6.000 inches.
Item code:

KN6X3500TR6DL21

129 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $7.00
25 - 49 $6.30
50 + $5.61
Standard pack: 1

Order in multiple of 1

Total price:

$7.00

1 x $7.00

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Material Polypropylene
Pin Material Steel
Knob Diameter 2.270 in
Pin Diameter 0.374 in
Usable Length 3.126 in
With Lanyard? Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us