Quantity | Unit price |
---|---|
1 - 9 | $5.09 |
10 + | $4.84 |
Head Diameter | 22.0 mm |
---|---|
Head Diameter | 0.866 in |
Head Height | 4.5 mm |
Head Height | 0.177 in |
Housing Height | 11.0 mm |
Housing Height | 0.433 in |
Color | Black |
Handle Type | Key Operated Handle |
Includes | Two keys supplied with each latch |
Key Type | Keyed Different SS Shutter |
Latch Material | Nylon |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue