Quantity | Unit price |
---|---|
1 - 9 | $11.73 |
10 + | $10.83 |
Leaf Thickness | 6.0 mm |
---|---|
Leaf Thickness | 0.236 in |
Overall Length | 58.0 mm |
Overall Length | 2.283 in |
Overall Thickness | 20.5 mm |
Overall Thickness | 0.807 in |
Overall Width | 100.0 mm |
Overall Width | 3.937 in |
Color | Black |
Finish | Black Powder-Coated |
Hinge Type | HVAC Hinge |
Includes | Fasteners not included |
Material | Zinc Alloy |
Mounting Hole Shape | Countersink Through-Hole |
Mounting Method | Fastener Nuts, Screw/Bolts |
Mounting Orientation | Right-Handed |
Number of Mounting Holes | 4 |
Pin Material | Steel |
Removability | Fixed |
Specifications | DIN-EN 1774 |
Special Features | HVAC, 2D Adjusting |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue