Menu Search

Connector Dust Caps with Chain - SC ; TPE;Stainless Steel

SC adapter dust cap. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-14-001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 9999 $1.3832
10000 - 24999 $1.2678
25000 + $1.2172
Standard pack: 250

Order in multiple of 250

Total price:

$345.80

250 x $1.3832

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type SC
Color Black
Full Material Thermoplastic Elastomer;Stainless Steel
Includes Chain
Material TPE;Stainless Steel
Style 5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us