Quantity | Unit price |
---|---|
1 - 94 | $2.60 |
95 - 237 | $2.34 |
238 - 474 | $1.99 |
475 - 949 | $1.59 |
950 + | $1.19 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 63.5 mm |
---|---|
Knob Diameter | 2.500 in |
Knob Height | 27.9 mm |
Knob Height | 1.100 in |
Hub Diameter | 21.8 mm |
Hub Diameter | 0.860 in |
Hub Height | 9.4 mm |
Hub Height | 0.370 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Thru-Hole (Stop Nut) |
Knob Color | Black |
Knob Material | Polypropylene |
Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue