Quantity | Unit price |
---|---|
1 - 79 | $2.33 |
80 - 199 | $2.10 |
200 - 399 | $1.78 |
400 - 799 | $1.43 |
800 + | $1.07 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 32 mm |
---|---|
Knob Diameter | 1.260 in |
Knob Height | 21.1 mm |
Knob Height | 0.830 in |
Hub Diameter | 16 mm |
Hub Diameter | 0.630 in |
Hub Height | 5.1 mm |
Hub Height | 0.200 in |
Stud Length | 50.8 mm |
Stud Length | 2.000 in |
Thread Size | 10-24 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue