Quantity | Unit price |
---|---|
1 - 129 | $1.53 |
130 - 324 | $1.38 |
325 - 649 | $1.17 |
650 - 1299 | $0.94 |
1300 + | $0.70 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 29.5 mm |
---|---|
Knob Diameter | 1.160 in |
Knob Height | 23.9 mm |
Knob Height | 0.940 in |
Hub Diameter | 12.7 mm |
Hub Diameter | 0.500 in |
Hub Height | 9.9 mm |
Hub Height | 0.390 in |
Thread Size | 5/16-18 |
Finish | Yellow Zinc |
Insert Material | Steel |
Insert Type | Stop Nut |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue