Quantity | Unit price |
---|---|
1 - 119 | $2.57 |
120 - 299 | $2.31 |
300 - 599 | $1.96 |
600 - 1199 | $1.57 |
1200 + | $1.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 50.8 mm |
---|---|
Knob Diameter | 2.000 in |
Knob Height | 26.4 mm |
Knob Height | 1.040 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 12.4 mm |
Hub Height | 0.490 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Mounting Method | Threaded Through-Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue