Quantity | Unit price |
---|---|
1 - 34 | $2.02 |
35 - 87 | $1.82 |
88 - 174 | $1.54 |
175 - 349 | $1.24 |
350 + | $0.93 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 57.2 mm |
---|---|
Knob Diameter | 2.250 in |
Knob Height | 25.4 mm |
Knob Height | 1.000 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 11.9 mm |
Hub Height | 0.470 in |
Stud Length | 25.4 mm |
Stud Length | 1.000 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue