Quantity | Unit price |
---|---|
1 - 57 | $1.64 |
58 - 143 | $1.48 |
144 - 287 | $1.26 |
288 - 574 | $1.01 |
575 + | $0.75 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 57.2 mm |
---|---|
Knob Diameter | 2.250 in |
Knob Height | 18.5 mm |
Knob Height | 0.730 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Through-Hole |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue