Quantity | Unit price |
---|---|
1 - 29 | $4.63 |
30 - 74 | $4.16 |
75 - 149 | $3.54 |
150 - 299 | $2.83 |
300 + | $2.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 48 mm |
---|---|
Knob Diameter | 1.890 in |
Knob Height | 29.7 mm |
Knob Height | 1.170 in |
Hub Diameter | 25.4 mm |
Hub Diameter | 1.000 in |
Hub Height | 4.6 mm |
Hub Height | 0.180 in |
Thread Size | 5/16-18 |
Finish | No Finish |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue