Quantity | Unit price |
---|---|
1 - 21 | $3.56 |
22 - 55 | $3.20 |
56 - 111 | $2.72 |
112 - 224 | $2.18 |
225 + | $1.63 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 33.3 mm |
---|---|
Knob Diameter | 1.310 in |
Knob Height | 26.7 mm |
Knob Height | 1.050 in |
Hub Diameter | 17.8 mm |
Hub Diameter | 0.700 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Thread Size | 5/16-18 |
Finish | No Finish |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue