Quantity | Unit price |
---|---|
1 - 34 | $1.28 |
35 - 87 | $1.15 |
88 - 174 | $0.98 |
175 - 349 | $0.78 |
350 + | $0.59 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 44.5 mm |
---|---|
Knob Diameter | 1.750 in |
Knob Height | 29.7 mm |
Knob Height | 1.170 in |
Hub Diameter | 22.4 mm |
Hub Diameter | 0.880 in |
Hub Height | 18.3 mm |
Hub Height | 0.720 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Mounting Method | Threaded Through-Hole |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue