Quantity | Unit price |
---|---|
1 - 59 | $1.63 |
60 - 149 | $1.46 |
150 - 299 | $1.24 |
300 - 599 | $1.00 |
600 + | $0.75 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 57.2 mm |
---|---|
Knob Diameter | 2.250 in |
Knob Height | 15.5 mm |
Knob Height | 0.610 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 3 mm |
Hub Height | 0.120 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Mounting Method | Threaded Through-Hole |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue