Quantity | Unit price |
---|---|
1 - 59 | $2.74 |
60 - 149 | $2.47 |
150 - 299 | $2.10 |
300 - 599 | $1.68 |
600 + | $1.26 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 43.7 mm |
---|---|
Knob Diameter | 1.720 in |
Knob Height | 21.8 mm |
Knob Height | 0.860 in |
Hub Diameter | 31.2 mm |
Hub Diameter | 1.230 in |
Hub Height | 7.1 mm |
Hub Height | 0.280 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Through-Hole |
Insert Material | Steel |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue