Quantity | Unit price |
---|---|
1 - 49 | $6.6228 |
50 - 99 | $4.9812 |
100 - 299 | $3.3208 |
300 - 499 | $3.1529 |
500 - 999 | $2.9851 |
1000 - 1499 | $2.6492 |
1500 - 1999 | $2.4813 |
2000 + | $2.3088 |
Knob Diameter | 80 mm |
---|---|
Knob Diameter | 3.150 in |
Thread Size | 1/2-13 |
Finish | High-Gloss |
Mounting Method | Threaded Through-Hole |
Insert Material | Brass |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue