Quantity | Unit price |
---|---|
1 - 49 | $2.2708 |
50 - 124 | $1.9832 |
125 - 249 | $1.6955 |
250 - 499 | $1.1353 |
500 - 999 | $1.0219 |
1000 - 1999 | $0.9082 |
2000 - 2999 | $0.7948 |
3000 + | $0.7389 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 5/16-18 |
Finish | |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue