Quantity | Unit price |
---|---|
1 - 49 | $2.5584 |
50 - 124 | $2.2253 |
125 - 249 | $1.9075 |
250 - 499 | $1.2762 |
500 - 999 | $1.1476 |
1000 - 1999 | $1.0204 |
2000 - 2999 | $0.8932 |
3000 + | $0.8286 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Thread Size | 5/16-18 |
Finish | |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue